Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ VR Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv VR is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.

Contact Us Find My VR Rack View VR Rack Accessories
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
Warranty: 3-Year standard warranty with optional 5-year protection for the rack protects your entire system for complete peace of mind.
Tools & Selectors
Select, compare, or buy rack systems
Compare Rack Products
Find the ideal Vertiv rack for your needs
View VR Rack Accessories
Cable management, airflow management, shelves and support brackets, doors and security, and service parts

All Vertiv™ VR racks come complete with keys and a hardware kit that includes 50 M6 cage nuts and screws, a cage nut installation tool, edge protection for top panel cable entry, a T30 / Phillips L key and T30 extension driver. All models feature a single 77% perforated locking front door, split 77% perforated locking rear doors, two pairs of split locking side panels, a high-density cable entry top cover (2000 Cat 6 cables), two sets of 19” EIA rails and two full height rack PDU Mounting /cable management brackets (one per side). The Vertiv™ VR Rack is built with low-profile casters and leveling feet, baying brackets and bolt-down brackets. VRXXXXSP ship with 2000 lb. rated shock packaging VRXXXXTAA are TAA Compliant *Nominal dimensions, reference submittal drawings for exact dimensions

Model Specifications Overview
VR3100
Server Rack   42U   Single perforated front door and split rear doors   2000 mm   600 mm   1100 mm   127 kgs  
VR3300
Server Rack   42U   Single perforated front door and split rear doors   2000 mm   600 mm   1200 mm   137 kgs  
VR3150
Networking Rack   42U   Single perforated front door and split rear doors   2000 mm   800 mm   1100 mm   162 kgs  
VR3350
Networking Rack   42U   Single perforated front door and split rear doors   2000 mm   800 mm   1200 mm   166 kgs  
VR3107
Server Rack   48U   Single perforated front door and split rear doors   2265 mm   600 mm   1100 mm   162 kgs  
VR3307
Server Rack   48U   Single perforated front door and split rear doors   2265 mm   600 mm   1200 mm   166 kgs  
VR3157
Networking Rack   48U   Single perforated front door and split rear doors   2265 mm   800 mm   1100 mm   175 kgs  
VR3357
Networking Rack   48U   Single perforated front door and split rear doors   2265 mm   800 mm   1200 mm   180 kgs  
VR3100SP
Server Rack   42U   Single perforated front door and split rear doors   2000 mm   600 mm   1100 mm   127 kgs  
VR3300SP
Server Rack   42U   Single perforated front door and split rear doors   2000 mm   600 mm   1200 mm   137 kgs  
VR3150SP
Networking Rack   42U   Single perforated front door and split rear doors   2000 mm   800 mm   1100 mm   162 kgs  
VR3350SP
Networking Rack   42U   Single perforated front door and split rear doors   2000 mm   800 mm   1200 mm   166 kgs  
VR3107SP
Server Rack   48U   Single perforated front door and split rear doors   2265 mm   600 mm   1100 mm   162 kgs  
VR3307SP
Server Rack   48U   Single perforated front door and split rear doors   2265 mm   600 mm   1200 mm   166 kgs  
VR3157SP
Networking Rack   48U   Single perforated front door and split rear doors   2265 mm   800 mm   1100 mm   175 kgs  
VR3357SP
Networking Rack   48U   Single perforated front door and split rear doors   2265 mm   800 mm   1200 mm   180 kgs  
VR3100TAA
Server Rack   42U   Single perforated front door and split rear doors   2000 mm   600 mm   1100 mm   127 kgs  
VR3300TAA
Server Rack   42U   Single perforated front door and split rear doors   2000 mm   600 mm   1200 mm   137 kgs  
VR3150TAA
Networking Rack   42U   Single perforated front door and split rear doors   2000 mm   800 mm   1100 mm   162 kgs  
VR3350TAA
Networking Rack   42U   Single perforated front door and split rear doors   2000 mm   800 mm   1200 mm   166 kgs  
VR3107TAA
Server Rack   48U   Single perforated front door and split rear doors   2265 mm   600 mm   1100 mm   162 kgs  
VR3307TAA
Server Rack   48U   Single perforated front door and split rear doors   2265 mm   600 mm   1200 mm   166 kgs  
VR3157TAA
Networking Rack   48U   Single perforated front door and split rear doors   2265 mm   800 mm   1100 mm   175 kgs  
VR3357TAA
Networking Rack   48U   Single perforated front door and split rear doors   2265 mm   800 mm   1200 mm   180 kgs  

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv™ supports the channel with extensive regional inventories.

Related Readings

 Image

The Changing Role of Rack Enclosures in the Modern IT Infrastructure

As computers moved away from the monolithic mainframe to the use of distributed systems with smaller individual servers, the utilization of the IT rack greatly changed as well.

Liebert CRV VR Rack

What Is a Server Rack?

IT managers are looking for IT infrastructure that is reliable, flexible, secure and operationally economical. For instance, when they design their server racks, they consider products that deliver protection and secure access to critical IT systems. They should be able to accommodate growth and expansion while being cost-effective. Read the article to learn about the types of server racks and decide which one is right for your business.

 Image

Rack and Roll: Explaining the Surging Demand for Integrated Racks

Cloud and colocation providers are moving toward more normalized data center equipment and designs with a push to the edge adding to the desire for more standardization in racks.

Partner Login

Language & Location